Registar

Estamos a traduzir a nossa loja para português!
Mas como temos muitos produtos e páginas, vai demorar algum tempo. Entretanto, o nosso catálogo de produtos estará em inglês. Obrigado pela sua paciência!

Chassis

The chassis is a chassis used for expansion of personal computers and electronic devices, fixing of components, installation of devices, etc. The frame or case of equipment / device is sometimes called a chassis. There are products that are used to add bus slots for personal computers and industrial computers, as well as cases for fixing motherboards and back planes. Many products have excellent earthquake and impact resistance, some products are equipped with air filters and air ducts, some products use a key-type front panel to control system access, etc. There is also a type equipped with a power supply and HDD access lamp, but a type without a power supply is also sold. When selecting a product, it is necessary to confirm in advance the type of chassis, compatible boards, etc.

Produtos recentemente visualizados