Registar
Condições de filtragem

Limpar tudo

Double-Sided Tapes (página 6)

Double-sided tape is a tape that has an adhesive surface on both sides of the tape and can be used properly according to the material and application. There are a wide variety of double-sided tapes, from those that bond paper such as envelopes to those that excel in UV resistance, heat resistance, aging resistance, and moisture resistance. Therefore, it is necessary to consider the material to be bonded, the required strength, and the environment in which the double-sided tape is applied. There are also double-sided tapes that can bond different materials. Adhesion with double-sided tape allows peeling off without damaging the material. In addition, since it can be widely applied according to the surface to be bonded, stress and load can be dispersed. For products where you do not want the thickness to change, a thin double-sided tape that can provide an adhesive strength equal to or greater than adhesives is suitable.