Registar

Container with Buckles

A latching container is a storage container with a lid that is secured with a buckle. When the lid is locked, the contents will not spill even if it falls down. Some container types can be stacked, and these are widely used for transporting and storing parts and tools. The transparent type allows you to check the contents without opening the lid because the contents are visible. Examples with lid bands or strap grooves, and those with handles on the body are suited to transportation and freight. In addition, the type with casters and the type that can be equipped with casters sold separately are used as carry cases. Due to the wide range of sizes, stacking patterns can be selected according to the stored items and installation location.
    • Storage Case, Clear Light Box
      • Volume Discount

      TRUSCO NAKAYAMA

      Storage Case, Clear Light Box

      [Feature] With a lid that has a groove convenient for band and strap. Lid with lock, so does not spill the contents even if dropped. A transparent type that allows its contents to be checked from outside. [Application] Storage and organization of reserve inventory in the back yard. Maintenance equipment storage in garage and parking. Organizing in the storeroom. As a simple tool box. Organizing fixtures in a small office.
      Ler mais
      Frontage(mm)Depth(mm)Height(mm)
      ---
      Preço regular (excluindo IVA):
      41.13 €
      Data de envio regular:
      6 dias úteis
      Configurar
    • Buckle Type Clear Box

        MISUMI

        Buckle Type Clear Box

        [Features]・It can be selected according to the size of parts and tools.・Because it is clear, it is convenient to see the contents.・Stacking is also possible, contributing to space saving.【Stacking pattern】・Two MNC-1.5s can be stacked side by side with NC-7 and MNC-11, and MNC-1.5 and MNC-11 have graduations up to 15 cm on the lid.・MNC-7 can be stacked with MNC-11. MNC-7, MNC-11 lid with graduations up to 25 cm.・MNC-13 can be stacked with MNC-25. MNC-13 and MCD-25 lid with graduations up to 35 cm.・MNC-22 can be stacked with MNC-45. MNC-22 has a lid with a graduations up to 43 cm.・MNC-30 has a lid with graduations up to 60 cm.・MNC-50 can be stacked with MNC-75. MNC-50 and MNC-75 have graduations up to 60 cm on the lid.[Materials]· Polypropylene (PP)
        Ler mais
        Frontage(mm)Depth(mm)Height(mm)
        Up to 400 / 401 to 500Up to 300 / 301 to 400 / 401 or MoreUp to 150 / 151 to 300 / 301 or More
        Preço regular (excluindo IVA):
        6.72 €
        Data de envio regular:
        7 dias úteis
        Configurar
      • Iretoko Light (for Storing Comics)
        • Volume Discount

        TENMA

        Iretoko Light (for Storing Comics)

        Storage box with lid. Can be used to store media cases such as CDs, DVDs, etc. and for other storage purposes. [Features]· Transparent, so contents can be identified easily. Sliding-type partitions prevent stored items from falling over.· Firmly-lockable container with buckles. Lid has a lock at each end.· Because the case is transparent, the contents can be identified from the outside.· Optimal for keeping equipment and parts organized and tidy.· The lid has locks, so even if the box falls over, the contents will not spill out. [Applications]· Holds approximately 22 CDs or 16 DVDs.
        Ler mais
        Frontage(mm)Depth(mm)Height(mm)
        Up to 400Up to 300Up to 150
        Preço regular (excluindo IVA):
        21.94 €
        Data de envio regular:
        7 dias úteis
        Configurar