Additionally Processed End Mills (Carbide)(Type:Roughing)

Data to be displayed
30
45
60
Sort by:
Shipping Days
  • All
  • 9 Days or Less
  • 12 Days or Less
  1. 1
Brand
Product Series
Starting from
Min. Shipping Days
Specifications
work material
Blade diameter (D)(φ)
Type
Blade length (ℓ)(mm)
Number of flutes(sheet)
Machining Application
Blade tip shape
Coating
Torsion Angle (θ)
Shank diameter (d)(mm)
Underneck length (ℓ1)(mm)
Overall Length (L)(mm)

    Carbide Roughing Alterations End Mill

    Brand

    MISUMI

    Product Series

    Carbide Roughing Alterations End Mill

    Starting from

    49.40 €

    *Unit price with basic configuration

    Volume Discount

    Min. Shipping Days 9 Days
    Specifications
    • TS
    • General Steel
    work materialGeneral Steel[◎] / Quenched and tempered steel[◎] / High Hardness Steel: to HRC55[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○]
    Blade diameter (D)(φ)5 ~ 20
    TypeRoughing
    Blade length (ℓ)(mm)10 ~ 65
    Number of flutes(sheet)3 ~ 4
    Machining ApplicationPlane / Side / Groove / Inclined Cuts
    Blade tip shapeC plane / Micro R
    CoatingFor High Hardness (Silicon Group)
    Torsion Angle (θ)Weak torsion (15˚ to 25˚) / High Helix (45˚ to 60˚)
    Shank diameter (d)(mm)6 ~ 20
    Underneck length (ℓ1)(mm)-
    Overall Length (L)(mm)57 ~ 150

    Loading...

    1. 1

    Categories related to Additionally Processed End Mills (Carbide)