Registar

Estamos a traduzir a nossa loja para português!
Mas como temos muitos produtos e páginas, vai demorar algum tempo. Entretanto, o nosso catálogo de produtos estará em inglês. Obrigado pela sua paciência!

Core Drills (Tip Tools)

Core drills (tip tools) are tools that attach to electric drills, vibration drills, hammer drills, etc., and make large holes in concrete, mortar, blocks, siding boards, gypsum boards, ALC, wood, instrument panels, tiles, stone materials, etc. It is cylindrical, has a cutting edge, and cuts out holes in a disk shape, so it is possible to efficiently drill large through holes. The shank shape is available in three chamfered types, hexagonal axes, SDS (plus), etc., so select according to the electric tool used. It is used for various work that requires piping in buildings, such as air conditioners, plumbing, ventilation holes, electrical wiring, etc. Maintenance parts include only a core cutter, center drill, or shank, and there are other convenient options if there is a water supply, dust cover, etc.
    • Poly-Click Series, Common Shank
      • DESCONTO
      • Volume Discount

      MIYANAGA

      Poly-Click Series, Common Shank

      Preço (excluindo IVA) a partir de:
      49.65 €
      Preço especial
      Data de envio regular:
      Item em stock: 1 dia útil
      Envio possível no próprio dia
      Configurar
    • Diamond Core Drill (Straight Shank)
      • Volume Discount

      TRUSCO NAKAYAMA

      Diamond Core Drill (Straight Shank)

      [Features]· Suitable for electrical facilities, piping and wiring applications.· The product is a wet type grinding tool with electrodeposition of diamonds on the blade of a hole saw shape.[Applications]· Work material: Tile, Block, Brick, Glass, etc.· Applicable models: Electric drill with speed control function and power consumption of 500 W and higher (cannot be used for impact tools).
      Ler mais
      Preço (excluindo IVA) a partir de:
      32.28 €
      Data de envio regular:
      6 dias úteis
      Configurar
    • HY-PRO-CARB Insert

        OSG

        HY-PRO-CARB Insert

        Insert
        Ler mais
        Preço (excluindo IVA) a partir de:
        14.80 €
        Data de envio regular:
        4 dias úteis
        Configurar

      Produtos recentemente visualizados