A magnetic hand to allow simple recovery of components or scrap iron. [Features] · The casters allow iron scraps to be easily picked up over a wide area. · Ideal for removing iron scraps from mats that cannot be swept with a broom. [Applications] · Collects and removes parts and iron scraps.
A magnetic hand to allow safe and rapid recovery of components or scrap iron. [Features] · Comes with a quick-release mechanism that releases adsorbate when the lever is pulled. · A long type that's ideal for standing work and work in deep places. [Applications] · Collects parts and iron scraps.
A magnetic hand to allow safe and rapid recovery of components or scrap iron. [Features] · Comes with a quick-release mechanism that releases adsorbate when the lever is pulled. [Applications] · Collects and removes parts and iron scraps.
[Features] · Specification: Detachable type · Detaching method: pull handle (demagnetization) · Load capacity: up to approximately 4 Kg [Applications] · For collecting screws and nails and sorting work for metal and nonmetal
The magnetic mount is used as a universal holder for blow-off guns, cables, tubes, etc. The holding solenoid delivers tremendous retention force and allows for installation on magnetic surfaces. The rubberised contact surface prevents the adhesive surface from becoming scratched.