Shipping Days |
|
---|
?* Information on days to ship and prices
NIPPON PNEUMATIC MFG
Configure now
|
|
Starting from∗ : | 590.53 € |
---|---|
Min. Shipping Days : | 5 Days |
*Unit price with basic configuration
Brand |
---|
Product Series |
Starting from∗ |
Min. Shipping Days |
Capacity Screw Dimension(mm) |
Chuck method |
Bit Socket(mm) |
Operating Air Pressure(Mpa) |
Max. Tightening Torque(N▪m) |
Number of load-free rotations(rpm) |
Air Consumption Amount(m³/min) |
Ventilation |
Overall Length(mm) |
Brand | NIPPON PNEUMATIC MFG |
---|---|
Product Series | |
Starting from∗ | 590.53 € *Unit price with basic configuration Volume Discount |
Min. Shipping Days | 5 Days |
Capacity Screw Dimension(mm) | 6-8 |
Chuck method | - |
Bit Socket(mm) | - |
Operating Air Pressure(Mpa) | 0.6 |
Max. Tightening Torque(N▪m) | - |
Number of load-free rotations(rpm) | 9000 |
Air Consumption Amount(m³/min) | 0.25 |
Ventilation | - |
Overall Length(mm) | 224 |
Loading...
Filter by:
Capacity Screw Dimension(mm)
Chuck method
Bit Socket(mm)
Operating Air Pressure(Mpa)
Max. Tightening Torque(N▪m)
Number of load-free rotations(rpm)
Air Consumption Amount(m³/min)
Ventilation
Overall Length(mm)
CAD data type