Registar

Detergents

    • Cleaning fluid

        PHOENIX CONTACT

        Cleaning fluid

        Pack Quantity (1 Sales Unit)(Pieces)
        1
        Preço (excluindo IVA) a partir de:
        24.12 €
        Data de envio regular:
        26 dias úteis
        Configurar
      • WEICON Workshop Cleaner

          WEICON

          WEICON Workshop Cleaner

          free of solvents and phosphate bio-degradableWorkshop Cleaner cleans and degreases all metals, plastics, types of rubber, glass, ceramics and wood. It removes grease, oil, resin, rust, wax, nicotine, insect dirt, bitumen and tar specks.Workshop Cleaner is free of solvent, emulsifier and phosphate compatible with oil separators (ÖNORM B 5105) and, in accordance with EC-guidelines, bio-degradable.By designated use the requirements of the German Food and Consumer Goods Laws are fulfilled. It is highly concentrated and can be diluted to the proportion 1:40 (max.).Workshop Cleaner contains selected foamless tensides and, in addition to manual cleaning, can be used in highpressure cleaners, part washing machines and spray apparatuses (e.g. Pump Dispenser WPS 1500). Special ingredients provide temporary corrosion protection.
          Ler mais
          Pack Quantity (1 Sales Unit)(Pieces)
          -
          Preço (excluindo IVA) a partir de:
          17.23 €
          Data de envio regular:
          3 dias úteis
          Configurar
        • WEICON Parts and Assembly

            WEICON

            WEICON Parts and Assembly

            Specially developed cleaner with a high flash point (> +60°C/+140°F of the agent)WEICON Parts and Assembly Cleaner is a specially developed cleaner with a high flashpoint (> +60°C/+140°F of the active ingredient) and a long working time for the removal of coarse, oily, resinified and greasy contamination.Due to its high flashpoint, WEICON Parts and Assembly Cleaner conforms to the former VbF classification AIII (VbF = Regulation concerning flammable liquids) and complies with the recommendations of the professional associations for safety at work.It quickly and thoroughly cleans all kinds of assembly parts, aggregates, construction parts and tools. It removes oils, greases, dirt, etc., from all metal parts and cleans brakes, clutches, engine parts, etc. in the automotive sector.
            Ler mais
            Pack Quantity (1 Sales Unit)(Pieces)
            -
            Preço (excluindo IVA) a partir de:
            69.98 €
            Data de envio regular:
            3 dias úteis
            Configurar