?* Information on days to ship and prices
-
IRISOHYAMA
A mesh shelving rack with an attractive chrome-plated finish that fits in well with room interiors. Can be used in all sorts of settings, such as living rooms, kitchens, etc.
[Features]
· Metal rack with a chrome-plated finish.
· Can be combined with other metal rack components and separately-sold parts to create a customized rack system. Shelf height can be adjusted as desired.
· Easy to assemble, using no screws or nails.
· Extremely rust resistant. Steel (chrome-plated), ABS resin.
· The thickness of the nickel plating is a unique feature. Outstandingly durable.
· Requires assembly by customer.
[Applications]
· Multi-purpose shelves.
Starting from∗ : |
194.57 €
|
Min. Shipping Days : |
11 Days
|
*Unit price with basic configuration
|
---|
Brand |
---|
Product Series |
---|
Starting from∗ |
---|
Min. Shipping Days : |
---|
Frontage(mm)
|
---|
Height(mm)
|
---|
Depth(mm)
|
---|
Equal Load Capacity Per Stage(kg)
|
---|
Product Type
|
---|
| 
|
---|
Brand | IRISOHYAMA |
---|
Product Series | Metal Rack MR |
---|
Starting from∗ |
194.57 €
*Unit price with basic configuration Volume Discount |
---|
Min. Shipping Days : |
11 Days
|
---|
Frontage(mm) | 611 to 899 |
---|
Height(mm) | 900 |
---|
Depth(mm) | 301 to 449 |
---|
Equal Load Capacity Per Stage(kg) | 250kg |
---|
Product Type | Rack |
---|
Loading...