Shipping Days |
- All
- Same day
- 3 Days or Less
- 4 Days or Less
- 5 Days or Less
- 8 Days or Less
- 9 Days or Less
- 11 Days or Less
- 12 Days or Less
- 26 Days or Less
|
?* Information on days to ship and prices
-
SMC
A rotary manifold in which the piping ports are aligned in a spiral pattern for easy piping.
[Features]
· Stable rotational torque that is not easily affected by supply pressure or temperature fluctuations.
· There is no change in the rotary torque due to spool sticking to the rotating surface, even after a long periods of non-operation.
· Low rotational torque: 0.003 to 0.50 N·m or less.
· Operating temperature: -10 to +80°C.
· Allowable rotational speed: 200 to 3,000 min-1 (rpm).
[Applications]
· For air supplies to rotational/rocking shafts on metal-seal type turntables, robot arms, etc.
- 2D / 3D CAD data available
Starting from∗ : |
59.52 €
|
Min. Shipping Days : |
3 Days
|
*Unit price with basic configuration
|
---|
Brand |
---|
Product Series |
---|
CAD |
---|
Starting from∗ |
---|
Min. Shipping Days : |
---|
Loading...