Registar

Springs

MISUMI offers a wide variety of springs: compression springs as flat or round, leaf springs, coil springs or heavy duty springs, made of metal materials such as stainless steel wire, piano wire, oil tempered wire, or titanium alloy, or resin materials such as POM and PEEK. 

Tensions springs are available with allowable load reaching from extra light load (~1.25 N) to heavy load (110.01~ N).  You can configure torsion springs with 90° 135° and 180°, with left or right winding coil. Furthermore we offer disc springs and flat springs, battery springs as well es hooks for extension springs. Pick your desired product from our assortment of MISUMI brand products and variety of popular brands ACCURATE, SHOWA SPRING, TOKYO HATSUJYO MANUFACTURING, HEIWA HATSUJYO  and many more.

Springs as press die components can be found in the category Press Die Components.