Registar

Estamos a traduzir a nossa loja para português!
Mas como temos muitos produtos e páginas, vai demorar algum tempo. Entretanto, o nosso catálogo de produtos estará em inglês. Obrigado pela sua paciência!

Safety Protection Materials

Trim and protective materials can safely protect the edges of sheet metal and create an attractive finish. They are used by various machine tools and industrial machinery. Trim is usually made of rubber or resin. Trim tubes are products composed of trim integrated with a tube cushioning material. They can be attached without adhesives, enabling easy attachment just by fitting them onto an edge. Protective materials have various names such as edge protectors, edge protection, edge guards and edge covers. They are used to protect wiring and to dust-proof wiring panels and other components. They are also used for applications requiring sanitation management with antibacterial materials. The supported plate thicknesses are set values, so models should be selected by the thickness of the part to attach to.