Frames, support parts, and struts are aluminum extrusions, struts, and brackets used to support equipment and jigs, and to be used as work benches and gantry members. There are mainly aluminum extrusions and accessory parts, mounting plates and brackets, struts, strut clamp, stands, etc. Aluminum extrusions and accessory parts include standard brackets, accessories, aluminum extrusions that can be freely combined using bolts, nuts, etc. such as first and last inserts, etc. For the mounting plate and brackets, the selectable materials include iron, aluminum, and stainless steel, and the shape can be selected from plate type, L shape, circular shapes, etc. according to the application. In addition, struts, strut clamps and stands have struts that can be specified in length, and the shape can be selected from hexagons, squares and circles depending on whether or not the shaft end is processed.