Urethane Springs - Square Type -(Hole/counterbore:Hole)

Selection Support: Urethane Springs

Data to be displayed
30
45
60
Sort by:
  1. 1
Brand
Product Series
CAD
Starting from
Min. Shipping Days
Specifications
Urethane type
Shape
Hole/counterbore
Maximum load(N)
Max. Elongation(%)
L Dimension (L)(mm)

    Elastomeric springs / square / tallied / through hole / Polyurethane A90

    Brand

    MISUMI

    Product Series

    Elastomeric springs / square / tallied / through hole / Polyurethane A90

    CAD
    • 2D / 3D
    Starting from

    -

    Min. Shipping Days Quote
    Specifications
    • Order quantities extended (D-JIT)
    Urethane typeUrethanes for heavy loads, shore A90
    ShapeRectangular hourglass shape
    Hole/counterboreHole
    Maximum load(N)18633 ~ 73550
    Max. Elongation(%)30
    L Dimension (L)(mm)62 ~ 143

    Loading...

    1. 1

    Categories related to Urethane Springs - Square Type -