Centring rings / countersunk hole / 2-fold mounting hole / JIS (Part Numbers - CAD Download)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number:  

    3D preview is not available, because the part number has not yet been determined.

  • In order to open the 3D preview, the part number must be fixed.
Loading...
Part Number
LRBD100-15
LRBD100-20
LRBD100-35
LRBD100-40
LRBD100-45
LRBD120-15
LRBD120-20
LRBD120-35
LRBD120-40
LRBD120-45
Part NumberMinimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSD (Locating ring outer diameter)
(mm)
T (Height)
(mm)
1 Available Quote 1010015
1 Available Quote 1010020
1 Available Quote 1010035
1 Available Quote 1010040
1 Available Quote 1010045
1 Available Quote 1012015
1 Available Quote 1012020
1 Available Quote 1012035
1 Available Quote 1012040
1 Available Quote 1012045

Loading...

  1. 1

Basic information

Applicable sprue type Bolt stopper type Locating ring type Standard type No. of bolts 2 holes

Tech Support