HOSE NIPPLES -DIN Type/Extension- (Part Numbers - CAD Download)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Drawing / Product specification

■Extension type
D-VV
[ M ]C3604
Usable temperature up to 100 ℃

Part Number:  

    3D preview is not available, because the part number has not yet been determined.

  • In order to open the 3D preview, the part number must be fixed.
Loading...
Part Number
D-VV9
D-VV13
D-VV19
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
d/d1 (Inner diameter)
(mm)
L (Length)
(mm)

3.04 €

1 Available 19 Days 648

3.64 €

1 Available 19 Days 954

6.37 €

1 Available 19 Days 1369

Loading...

  1. 1

Specification table

Ld1Part No.
Typed
486D-VV9
54913
691319

Order Example

   
 Part No. 
 D-VV9 
   

Basic information

Brand MISUMI Material Brass Connecting parts Male thread
Heat proof 100℃ Shape Straight

Tech Support