Tape for Pipe Covers (Part Numbers - CAD Download)

Tape for Pipe Covers
  • Volume Discount
[Features] It can be used to hold down pipe covers for heat and cold insulation.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Tape for Pipe Covers:Related Image

Operating Temperature Range: -20 ~ 80°C
  Material: Polypropylene

Specifications

Part Number
HKTPE25
Part NumberL (m)T (mm)Unit PriceVolume Discount Rate
TypeW (mm)1 ~ 9 pc(s).10 ~ 30 pcs.
HKTPE2555 0.12
50
For orders larger than indicated quantity, please check with WOS.

Part Number:  

    3D preview is not available, because the part number has not yet been determined.

  • In order to open the 3D preview, the part number must be fixed.
Loading...
Part Number
HKTPE25
HKTPE50
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
W
(mm)

13.99 €

1 Available 5 Days 25

23.56 €

1 Available 5 Days 50

Loading...

  1. 1

Basic information

Type Tape Material PP (Polypropylene) Surface Treatment Not Provided

Complementary Products

Tech Support