Sheet Holders (Part Numbers - CAD Download)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Sheet Holders:Related Image

  Material: Polypropylene (Light Gray)

Specifications

Part Number-Length
HRLCS5-500
Part NumberLength
1mm Increment
Mass
kg/m
Extrusion (Series)Unit Price/m
TypeNo.1 ~ 70 pc(s).
HRLCS550~20000.045HFS5 
60.064HFS6 
80.072HFS8
HFS8-45
 

■Features
•Used when fixing PVC sheets and non-PVC sheets onto extrusion frames.

Part Number:  

    3D preview is not available, because the part number has not yet been determined.

  • In order to open the 3D preview, the part number must be fixed.
Loading...
Part Number
HRLCS5-[50-2000/1]
HRLCS6-[50-2000/1]
HRLCS8-[50-2000/1]
Part NumberMinimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSExtrusion No. Length
(mm)
1 6 Days 10550 ~ 2000
1 6 Days 10650 ~ 2000
1 6 Days 108, 8-4550 ~ 2000

Loading...

  1. 1

Example of Use

Sheet Holders:Related Image

Basic information

Material Polypropylene Color Light Gray Extrusion Series HFS

Complementary Products

  • PVC Foils PVC Foils

    MISUMI Standard Price : 6.43 € Shipping Days: 6 Days

Tech Support