Rotary dampers / flanged / unidirectional / FYN-D3 series / FUJI LATEX (Part Numbers - CAD Download)

Rotary dampers / flanged / unidirectional / FYN-D3 series / FUJI LATEX
  • Promotional pricing
  • Volume Discount
This damper is a high torque type metal (zinc die cast) oscillating damper. Moreover, it has a wide operating range, with 180° of operation angle.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
FYN-D3-L104
FYN-D3-L503
FYN-D3-L703
FYN-D3-R104
FYN-D3-R503
FYN-D3-R703
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSMax. Usable Torque
(N▪m)
Direction of Torque

40.07 €

21.64 €

1 Available Same day

Stock

1010Counterclockwise Direction

39.34 €

1 12 Days 105Counterclockwise Direction

39.34 €

1 12 Days 107Counterclockwise Direction

40.07 €

21.64 €

1 Available Same day

Stock

1010Clockwise

39.34 €

1 12 Days 105Clockwise

39.34 €

1 12 Days 107Clockwise

Loading...

  1. 1

Basic information

Type Rotary Type Length L(mm) 66 Operating Environment Standard
Main Body Material Zinc Alloy Additional Function With Damper Opening Angle θ(deg) 180
Mounting Method Screw Fastening Rotating Shaft Length(mm) 20

Tech Support