Neodymium-Magnet Plate Catch (Part Numbers)

Neodymium-Magnet Plate Catch
  • Promotional pricing
  • Volume Discount
High magnetic flux density provides very strong magnetic force. For use at 80℃ or below.
* Note: For model numbers that are not in the catalog, no countersink is provided.
  • Stock

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1-4040116
1-NC12R
1-NC20L
1-NC24R
1-NC35L
1-NC35R
1-NC50L
1-NCC12R
1-NCS20R
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSAttraction Froce (Range)
(N)
Attraction Force (Specific)
(N)
Width W
(mm)
Length L
(mm)
Thickness H
(mm)
Type Outer Diameter OD
(φ)

22.78 €

1 Available 6 Days 1080.1 to 90.082.3811406Square shape-

9.07 €

5 Available 6 Days 1020.1 to 30.029.4--3Plate catch (round)12

15.86 €

5 Available 6 Days 1020.1 to 30.024.5---Plate catch (square)-

24.92 €

12.21 €

1 Available Same day

Stock

1050.1 to 60.058.8--4Plate catch (round)24

18.29 €

5 Available 6 Days 10100.1~107.8---Plate catch (square)-

31.95 €

1 Available 6 Days 10100.1~117.6--5Plate catch (round)35

19.98 €

1 Available 6 Days 1040.1 to 50.049---Plate catch (square)-

12.71 €

5 Available 6 Days 1030.1 to 40.039.2--5Plate catch (round)15.5

13.59 €

5 Available 9 Days 10----5Plate catch (round silicone coating)20

Loading...

  1. 1

Basic information

Magnet Type (Material) Neodymium Magnet

Tech Support