Induction Motor, World K Series (Part Numbers)

Induction Motor, World K Series
  • Volume Discount
[Features]
・ All models compliant with various safety standards and have built-in overheat protection devices
・ UL/CSA standard certification acquired
・ Acquired China Compulsory Product Certification (CCC) certification
・ CE marking (low voltage directive) implemented
・ Motor overheat protection device
・ Thermal protector, impedance protection
・ Global voltage compatible
・ A combination of orthogonal axis gear heads that save space in the device is possible

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
3IK15GN-CW2E
4IK25GN-CW2E
5IK40GN-CW2E
5IK60GE-CW2J
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Square Flange Dim. A
(mm)
Rated Output
(W)
Voltage
(V)

110.91 €

1 Available 13 Days 7015220 ~ 230

128.88 €

1 Available 13 Days 8025220 ~ 230

160.63 €

1 Available 13 Days 9040220 ~ 230

131.91 €

1 13 Days 9060200

Loading...

  1. 1

Basic information

Type Motor Unit Motor Type Induction Power Supply Single-Phase
Environment Standard Electromagnetic Brakes, Clutches NA Shaft end shape Pinion shaft type
Connection type Lead Wire Overheat protection device type Thermal protector (automatic return type)

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360