Pyramid Nozzle, SSXP Series (Part Numbers - CAD Download)

Pyramid Nozzle, SSXP Series
  • Promotional pricing
  • Volume Discount
A fully pyramid-shaped nozzle with a square spray pattern and even flow rate distribution. Features a wide angle mist spray head-on of 90° - 100°, letting you cover a wide surface area.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1/2FSSXP16S303
1/2FSSXP20S303
1/4MSSXP040S303
1/4MSSXP050S303
1/4MSSXP060S303
1/4MSSXP1.5*65/4.5HTPVC
1/8MSSXP020S303
1/8MSSXP030S303
3/4FSSXP30S303
3/4FSSXP40S303
3/8FSSXP070S303
3/8FSSXP080S303
3/8FSSXP10S303
3/8FSSXP12S303
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSMaterial Classification by Spray Angle (the spray angle under the standard atmosphere pressure)
(deg)
Spray Volume (under standard atmosphere pressure)
(l/min)
Nominal Mounting Screw Classification by the Spray Volume

61.06 €

1 7 Days 10[Stainless Steel] Stainless Steel (EN 1.4305 Equiv.)10016Rc1/216

61.06 €

1 Available 7 Days 10[Stainless Steel] Stainless Steel (EN 1.4305 Equiv.)10020Rc1/220

34.10 €

1 Available 5 Days 10[Stainless Steel] Stainless Steel (EN 1.4305 Equiv.)954R1/4040

34.10 €

1 Available 7 Days 10[Stainless Steel] Stainless Steel (EN 1.4305 Equiv.)955R1/4050

34.10 €

1 Available 7 Days 10[Stainless Steel] Stainless Steel (EN 1.4305 Equiv.)956R1/4060

18.11 €

9.42 €

1 Available Same day

Stock

10[Resin] HTPVC (Heat Resistant)654.5R1/41.5-65/4.5

30.06 €

15.93 €

1 Available Same day

Stock

10[Stainless Steel] Stainless Steel (EN 1.4305 Equiv.)902R1/8020

32.10 €

1 Available 7 Days 10[Stainless Steel] Stainless Steel (EN 1.4305 Equiv.)903R1/8030

90.94 €

1 Available 7 Days 10[Stainless Steel] Stainless Steel (EN 1.4305 Equiv.)10030Rc3/430

90.94 €

1 Available 10 Days 10[Stainless Steel] Stainless Steel (EN 1.4305 Equiv.)10040Rc3/440

37.35 €

1 Available 7 Days 10[Stainless Steel] Stainless Steel (EN 1.4305 Equiv.)1007Rc3/8070

37.35 €

1 Available 7 Days 10[Stainless Steel] Stainless Steel (EN 1.4305 Equiv.)1008Rc3/8080

37.35 €

1 Available 5 Days 10[Stainless Steel] Stainless Steel (EN 1.4305 Equiv.)10010Rc3/810

37.35 €

1 Available 7 Days 10[Stainless Steel] Stainless Steel (EN 1.4305 Equiv.)10012Rc3/812

Loading...

  1. 1

Basic information

Injection Form Filled Circle Cone /Filled Square Cone Fluid A Fluid Type A Fluid
Applicable Fluid Water Standard Pressure(MPa) 0.2

Tech Support