Air Nozzle, TAIFUJet Series (Blower Specification / Flat) (Part Numbers)

Air Nozzle, TAIFUJet Series (Blower Specification / Flat)
  • Volume Discount
A jet air nozzle with a uniform jet width of 42 mm. The TAIFUJet uses a blower that generates only a third the energy costs of compressor air types. A unique design that combines an air amplification function, quietness, and uniformity, etc.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1/2MTF-BF42-8-030A5052
1/2MTF-BF42-8-030ABS
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSMaterial Heat Resistant Temperature
(°C)

286.52 €

1 Available 10 Days 10EN AW-5052 Equiv.316

197.61 €

1 Available 5 Days 10[Resin] ABS Resin80

Loading...

  1. 1

Basic information

Injection Form Straight Air Source Blower Mounting Angle Flat
Blow Type Amplification type Type Air Nozzle Applicable Fluid Air, compressed air
Operating Pressure Range(MPa) ::0.1 Nominal Mounting Screw R1/2 Pore diameter (Orifice diameter)(mm) 3.0

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360