5K Full Face Sealing Gasket EPDM (Part Numbers)

5K Full Face Sealing Gasket EPDM
  • Volume Discount
An integrally molded product ensuring a smooth surface with no unevenness in its thickness.
The two O-ring-shaped raised ridges prevent leakages, even if the surface pressure is low.
The moderate hardness of the rubber provides a cushioning effect against thermal and piping stress.
Made of high-quality virgin rubber, helping prolong its service life.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
AV-5KPK-13A
AV-5KPK-15A
AV-5KPK-20A
AV-5KPK-25A
AV-5KPK-30A
AV-5KPK-40A
AV-5KPK-50A
AV-5KPK-65A
AV-5KPK-100A
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Nominal Diameter Internal diameter
(mm)
Outer diameter
(mm)
Dimensions P.C.D.
(mm)

3.07 €

1 13 Days 13157355

4.25 €

1 Available 13 Days 15187860

4.09 €

1 Available 13 Days 20228365

5.50 €

1 Available 13 Days 25309375

5.48 €

1 13 Days 323711390

5.54 €

1 13 Days 404311895

5.74 €

1 13 Days 5054128105

7.84 €

1 13 Days 6569153130

11.50 €

1 13 Days 100102198165

Loading...

  1. 1

Basic information

Type Sheet Gaskets / Packing Material EPDM Thickness(mm) 3

Tech Support