Side thrust pins without pressure pin, press on type (Part Numbers - CAD Download)

Side thrust pins without pressure pin, press on type
  • Promotional pricing
  • Volume Discount
Side thrust pins GN 714 are the result of further development of GN 715. It is left to the customer to design his own pressure pin which can be screwed into the thrust plate.
This design extends the field of applications for side thrust pins offering identical advantages i.e. they eliminate costly alternatives, are space saving and are simple to install. The knurled body requires bore to H8 tolerance only.
For easy mounting a suitable tool GN 715.1 -... is available (see table).

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
714-10-20
714-10-40
714-10-50
714-10-75
714-10-100
714-10-150
714-16-100
714-16-200
714-16-300
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outside diameter d1 Side thrust force

10.12 €

5.36 €

1 Available Same day

Stock

1020

10.60 €

1 Available 7 Days 1040

10.12 €

5.36 €

1 Available Same day

Stock

1050

10.60 €

5.62 €

1 Available Same day

Stock

1075

10.12 €

5.36 €

1 Available Same day

Stock

10100

10.60 €

5.62 €

1 Available Same day

Stock

10150

12.18 €

1 Available 7 Days 16100

12.18 €

6.46 €

1 Available Same day

Stock

16200

12.18 €

6.46 €

1 Available Same day

Stock

16300

Loading...

  1. 1

Tech Support