Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
MRW55 AG2V1
Preload | Light Preload | Rolling Element | Roller | Ball chain | Without ball chain |
---|---|---|---|---|---|
Ball-/Roller rows | Four-row | Design | Flange carriage | Height | Standard |
Length | Standard | Manufacturer | Schneeberger | Material | Steel. plastic |
Precision class | Schneeberger G2 | Series | 55 series | Temperature range | -40 to +80 degrees |
Weight(g) | 5000.0 | Width | Standard |