BOSCH REXROTH Radial Piston Pump PR4-1X (Part Numbers)

BOSCH REXROTH Radial Piston Pump PR4-1X
[Specifications]
・Type: PR4 Series 1X
・Pump type: Radial piston pump
・Sealing material: NBR
・Line connection: Pipe thread in accordance with ISO 228/1
・Drive shaft: Cylindrical shaft end

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
R900331074
R900345609
R900485830
R900490630
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Rated Pressure
(MPa)
Customs tariff weight
(kg)
Nominal size

2,270.71 €

1 5 Days 251.961.60

2,062.02 €

1 5 Days 701.980.63

2,062.02 €

1 5 Days 701.980.40

2,150.40 €

1 5 Days 451.981.00

Loading...

  1. 1

Basic information

Line connection Pipe thread in accordance with ISO 228/1 Drive shaft Cylindrical shaft end Customs tariff weight unit kg
Type PR4 Series 1X Pump type Radial piston pump Direction of rotation Counter-clockwise and clockwise
Device series 1X Customs tariff item number 84135061 Number of pressure connections 1
Customs tariff weight per 1 Customs tariff country of origin DE Sealing material NBR

Tech Support