90° Equal Elbow - RMC ET (Part Numbers)

90° Equal Elbow - RMC ET
Push-to-connect fittings CONEX and Micro CONEX: A comprehensive range of configurations to supply a wide range of possibilites: pneumatic wiring, cylinders, control valves, pneumatic controls, etc.
- Fixed equipment fittings, with Teflon-coated thread (tapered or parallel) with gasket
- Link fittings, tube-to-tube connections (functional fittings, valves flow rate regulators)
- Nickel-plated brass options for excellent corrosion resistance
- Applications: compressed air, water, inert fluids and oil.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
RMC ET0404
RMC ET0606
RMC ET0808
RMC ET1010
RMC ET1212
RMC ET1414
RPC ET0404P
RPC ET0606P
RPC ET0808P
RPC ET1010P
RX6 4
RX6 6
RX6 8
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Operating Temperature
(°C)
Width
(mm)
Length
(mm)
For Tube OD
(mm)
Max. Operating Pressure
(bar)
Height
(mm)
Construction Operating pressure

3.15 €

10 7 Days -20~80--4--Nickel-plated brass0 to 15 bar

3.18 €

10 7 Days -20~80--6--Nickel-plated brass0 to 15 bar

3.80 €

10 7 Days -20~80--8--Nickel-plated brass0 to 15 bar

4.82 €

10 7 Days -20~80--10--Nickel-plated brass0 to 15 bar

6.33 €

5 7 Days -20~80--12--Nickel-plated brass0 to 15 bar

8.03 €

5 7 Days -20~80--14--Nickel-plated brass0 to 15 bar

6.93 €

1 7 Days -502001010111--

7.45 €

1 7 Days -50200101013--

7.70 €

1 7 Days -5020081015--

8.52 €

1 7 Days -50200101018.3--

-

1 7 Days -272742010--

-

1 7 Days -303062012--

-

1 7 Days -353582014--

Loading...

  1. 1

Tech Support