Quarter-turn locks lockable, stainless steel (05566-06) (Part Numbers)

Quarter-turn locks lockable, stainless steel (05566-06)
· Lock for hatches, control cabinets, steel cabinets or machine doors

· Application sectors: material handling, assembly, logistics, control cabinet construction

· Every tongue can be combined with every housing

· Stainless steel 1.4401 and 1.4301

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

05566-06-18

Part Number
05566-06-18
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

49.96 €

1 4 Days

Loading...

  1. 1

Basic information

Type Lock(Embedded) Main material Stainless steel Steel code 1.4401
Component material Stainless steel Actuation Key single-key system D=diameter(mm) 30
H=Height(mm) 18 S=Max. wall thickness(mm) 8

This page is Quarter-turn locks lockable, stainless steel (05566-06), part number 05566-06-18.
You can find the detail information about specifications and dimensions on part number 05566-06-18.

Tech Support