Tapping Flange for Square Profile (Part Numbers)

Tapping Flange for Square Profile
Prevost's Piping System - (PPS) line: 100% aluminium pipe and fittings; compact, lightweight and durable. The line is TUV certified, meets QUALICOAT requirements, is compliant with REACH and the fire rating standard for building products and components (EN 13501-1) are met.

The Prevost Piping System line guarantees:
■ A clean, high quality air supply
■ A leak free system with optimised flow rates
■ Maximum pressure of 16 bar

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

PPS SQO9C2512

Part Number
PPS SQO9C2512
Part NumberMinimum order quantityVolume Discount
Standard
Shipping Days
?
1 Quote

Loading...

  1. 1

Basic information

Operating Temperature Range(°C) -20::+80 Highlight Scalable system Vacuum capability -0.98 bar (vacuum 98%)
Technology PPS Grip Concept Construction Pipe and fittings: aluminium Meets standards PED REACH
Operating pressure 0 to 16 bar BSPP female thread G 1/2 For pipe ID(mm) 25

Tech Support