90° Tapered Male Elbow (Part Numbers)

90° Tapered Male Elbow
An extensive range of fittings for a complete, customized installation. Prevost's full line of compatible hoses and accessories can adapt to numerous diameter fluid lines and facility layouts.
Prevost connect the compressor to the tool: plugs, reducers, brackets, T fittings, cross fittings, stoppers, panel penetrations, etc.)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
JPL 51404
JPL 51406
JPL 51408
JPL 51410
JPL 51804
JPL 51806
JPL 51808
JPL 53806
JPL 53808
JPL 53810
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
BSPT Male Thread For pipe ID
(mm)

2.00 €

10 7 Days R 1/44

2.20 €

10 7 Days R 1/46

2.55 €

10 7 Days R 1/48

3.70 €

10 7 Days R 1/410

1.63 €

10 7 Days R 1/84

1.95 €

10 7 Days R 1/86

2.55 €

10 7 Days R 1/88

2.97 €

10 7 Days R 3/86

2.97 €

10 7 Days R 3/88

3.48 €

10 7 Days R 3/810

Loading...

  1. 1

Basic information

Operating Temperature Range(°C) -10::+80 Technology Straight through path Operating pressure 0 to 10 bar

Tech Support