Signal Tower Layered Signal Light LR Series (LR4 Unit) (Part Numbers)

Signal Tower Layered Signal Light LR Series (LR4 Unit)

Click on this image to zoom in.

Click on this image to zoom in.

Brighter, louder, easier to use and stronger. The layered signal light has been thoroughly redeveloped

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
LR4-02LJNA
LR4-02PJNW
LR4-02QJNW
LR4-02WJNA
LR4-E-BZ
LR4-E-GZ-A
LR4-E-RZ
LR4-E-RZ-A
LR4-E-YZ
LR4-E-YZ-A
LR4-M2PJNA
LR4-M2WJNA
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSUnit Rated Voltage Mounting Method Control Method Wiring Specifications Main Body Color Luminescence Color Representative Standard Globe color

85.19 €

1 13 Days 10Body unit24 V DCPole mount + L angleOpen collector compatible (NPN/PNP)Cab tire specificationsOff-white---

82.94 €

1 13 Days 10Base UnitDC24VPole mount + round bracketOpen collector support (NPN/PNP)Cab tire specificationsOff-White---

106.78 €

1 13 Days 10Base UnitDC24VPole mount + flexible bracketOpen collector support (NPN/PNP)Cab tire specificationsOff-White---

61.76 €

1 13 Days 10Body unit24 V DCDirect mountingOpen collector compatible (NPN/PNP)Cab tire specificationsOff-white---

37.66 €

1 7 Days 10LED unit24 V DC----BlueUL / CSAClear globe

37.66 €

1 13 Days 10LED unit24 V DC----GreenUL / CSAClear globe

37.66 €

1 7 Days 10LED unit24 V DC----RedUL / CSAClear globe

37.66 €

1 13 Days 10LED unit24 V DC----RedUL / CSAClear globe

37.66 €

1 7 Days 10LED unit24 V DC----YellowUL / CSAClear globe

37.66 €

1 13 Days 10LED unit24 V DC----YellowUL / CSAClear globe

130.81 €

1 7 Days 10Body unit100 to 240 V ACPole mount + round bracketOpen collector compatible (NPN)Cab tire specificationsOff-white---

110.50 €

1 13 Days 10Body unit100 to 240 V ACDirect mountingOpen collector compatible (NPN)Cab tire specificationsOff-white---

Loading...

  1. 1

Basic information

Type LED Unit

Tech Support