Female panel mount connector (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
99 9208 00 03
99 9212 00 04
99 9216 00 05
99 9228 00 08
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Nominal current
(A)
Nominal voltage
(V)
Number of pins Total number of pins Nominal current (details)
(A)
Nominal voltage (details)
(V)

7.88 €

1 Available 3 Days 3125333125

8.40 €

1 Available 3 Days 2.5125442.5125

9.45 €

1 Available 3 Days 26355260

12.67 €

1 Available 3 Days 16388160

Loading...

  1. 1

Basic information

AWG 24 Cable Ø (max.)(mm) 5 Cable Ø (min.)(mm) 3
Connection angle(°) 180 Cross section(mm²) 0.25 Cross section (max.)(mm²) 0.25
Cross-section range 0.25 mm² (max) Max. temperature(°C) +125 Min. temperature(°C) -55
Mounting hole diameter M8 x 0.75 Series (connectors) 620 Contamination level 2
Connection (components) Soldering Connector type Sleeve socket Connector type (category) Bullet connector
Contact material Au (gold) Seal type Snap in Type (misc.) Flange socket

Tech Support