Accessories for relay modules, Operation status indicator【1-50 Pieces Per Package】 (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
788-120
788-121
788-122
788-123
788-124
788-125
788-130
Part NumberRelated to
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
Max. operating voltage
(Vdc)
Min. operating voltage
(Vdc)
Operating voltage
(Vdc)
Operating voltage (range) Ambient temperature
(°C)
Min. temperature
(°C)
Max. temperature
(°C)
Type (misc.) Weight
(g)
Light colour Series (Wago serial terminal accessories) Industrial goods

3.12 €

1 3 Days 24122412 - 24 Vdc-25 - +70-25+70Status indicator 24 V/DC (12 - 24 V)----

151.25 €

50 Pieces Per Package

1 pack 21 Days 60484848 - 60 Vdc----1.502Red260Yes

151.25 €

50 Pieces Per Package

1 pack 8 Days --110-----1.502Red-Yes

151.25 €

50 Pieces Per Package

1 pack 21 Days 24122412 - 24 V AC----1.502Red2016Yes

145.65 €

50 Pieces Per Package

1 pack 4 Days --115-----1.502Red294Yes

151.25 €

50 Pieces Per Package

1 pack 21 Days --230-----1.482Red270Yes
-

207.68 €

50 Pieces Per Package

1 pack Available 21 Days ------------

Loading...

  1. 1

Basic information

Colour Transparent (diffuse) Relay type (category) Status indicator

Tech Support