Staubli SEB4-F ø4 mm Socket for Insulated Safety Plug, Press-In Mounting (Part Numbers)

Staubli SEB4-F ø4 mm Socket for Insulated Safety Plug, Press-In Mounting

Click on this image to zoom in.

Click on this image to zoom in.

  • Staubli SEB4-F ø4 mm Socket for Insulated Safety Plug, Press-In Mounting
  • Staubli SEB4-F ø4 mm Socket for Insulated Safety Plug, Press-In Mounting
  • Staubli SEB4-F ø4 mm Socket for Insulated Safety Plug, Press-In Mounting
  • Staubli SEB4-F ø4 mm Socket for Insulated Safety Plug, Press-In Mounting
  • Staubli SEB4-F ø4 mm Socket for Insulated Safety Plug, Press-In Mounting
  • Staubli SEB4-F ø4 mm Socket for Insulated Safety Plug, Press-In Mounting
  • Staubli SEB4-F ø4 mm Socket for Insulated Safety Plug, Press-In Mounting
  • Volume Discount
[Features]
·Compatible with spring type ø4 mm plugs with insulation treatment and rigid insulation sleeve.
·Machined brass, gold-plated, ø4 mm socket.
·The socket is pushed into a panel such as perforated plastic, metal.
·Connection: Flat connection tab, 4.8 mm × 0.8 mm.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
23.3120-20
23.3120-21
23.3120-22
23.3120-23
23.3120-24
23.3120-25
23.3120-28
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

2.05 €

20 Available 3 Days

2.05 €

1 Available 3 Days

2.05 €

20 Available 3 Days

2.05 €

1 Available 3 Days

2.05 €

20 Available 3 Days

2.05 €

20 Available 3 Days

2.05 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Rated values 1000 V, CAT III, 24 A Diameter of plug system 4 mm Test accessory acc. To IEC EN 61010-031
Assembly instruction MA 104 Base material electrical contact CuZn Surface treatment electrical contact Au

Tech Support