SIMATIC NET Software (Part Numbers)

SIMATIC NET Software

Click on this image to zoom in.

Click on this image to zoom in.

  • Volume Discount
[Features]
・Software upgrade packages

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
6GK15613AA013AE0
6GK17040HB003AE0
6GK17041CW003AE0
6GK17041CW003AE1
6GK17041LW003AE0
6GK17041LW003AE1
6GK17045CW003AE0
6GK17045CW003AE1
6GK17045DW003AE0
6GK17045DW003AE1
6GK17045SW003AE0
6GK17045SW003AE1
6GK17061NW003AE0
6GK17111EW003AE0
6GK17111EW003AL0
6GK17135CB003AE0
6GK17135CB003AE1
6GK17135DB003AE0
6GK17135DB003AE1
6GK17160HB003AE0
6GK17160HB003AE1
6GK17161CB003AE0
6GK17161CB003AE1
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Solfware series Version Application

375.35 €

1 12 Days Upgrade HARDNET PROFIBUS PC CP-for CP 5603, CP 5613 A2, CP 5614 A2, CP 5623 CP 5624, CP 5613 A3 CP 5614 A3; includes DP-Base software configuring tool; DP-RAM interface for DP master incl. PG and FDL protocol

2,078.43 €

1 11 Days Industrial Ethernet SOFTNET-S7 REDCONNECT VMV8.2for failure-safe S7 communication

581.51 €

1 11 Days Industrial Ethernet SOFTNET-S7Upgrade from Edition 2006 SW or laterfor S7, S5-comp. comm., OPC, PG/OP communication, NCM PC, up to 64 conn

491.88 €

1 6 Days Industrial Ethernet SOFTNET-S7Industrial Ethernet SOFTNET-S7 Upgrade for V6.0, V6.1, V6.2 and Edition 2005for S7, S5-comp. communication, OPC, PG/OP communication, NCM PC, up to 64 conn

315.92 €

1 Available 12 Days Industrial Ethernet SOFTNET-S7 LeanUpgrade Edition 2006 or higherfor S7, S5-comp. comm., OPC PG/OP communication, NCM PC, up to 8 conn.

246.49 €

1 6 Days Industrial Ethernet SOFTNET-S7 LeanUpgrade for V6.2 and Edition 2005for S7, S5-comp. comm., OPC, PG/OP communication, NCM PC, up to 8 conn

296.92 €

1 11 Days PROFIBUS SOFTNET-S7Upgrade as of Edition 2006for S7 communication incl. FDL with OPC Server and NCM PC

246.49 €

1 6 Days PROFIBUS SOFTNET-S7Upgrade from V6.0. V6.1, V6.2 and Edition 2005for S7 communication incl. FDL M OPC Server and NCM PC

296.92 €

1 23 Days PROFIBUS SOFTNET-DPUpgrade as of Edition 2006for PROFIBUS DP incl. FDL, with OPC Server and NCM PC

246.49 €

1 98 Days PROFIBUS SOFTNET-DPUpgrade f. V6.0. V6.1, V6.2. Edition 2005for PROFIBUS DP incl. FDL, with OPC Server and NCM PC

280.11 €

1 12 Days PROFIBUS SOFTNET-DP SlaveUpgrade from Edition 2006 or laterfor DP Slave with OPC Server and NCM PC

229.68 €

1 98 Days PROFIBUS SOFTNET-DP SlaveUpgrade f. V6.0, V6.1, V6.2 and Edition 2005for DP Slave with OPC Server and NCM PC

420.17 €

1 11 Days Industrial Ethernet SNMP OPC Server BasicUpgrade from Edition 2006 Administration of up to 20 IP addresses-

285.72 €

1 11 Days Industrial Ethernet SOFTNET-S7 RNAV8.1network access software for PRP

285.72 €

1 6 Days Industrial Ethernet SOFTNET RNACurrent software version-

296.92 €

1 11 Days PROFIBUS S7-5613Upgrade as of Edition 2006for S7 communication, incl. PG, FDL OPC Server and NCM PC

246.49 €

1 6 Days PROFIBUS S7-5613Upgrade for V6.0. V6.1, V6.2 and Edition 2005for S7 communication, incl. PG, FDL OPC Server and NCM PC

296.92 €

1 11 Days PROFIBUS-DP-5613Upgrade as of Edition 2006for S7 communication, incl. PG, FDL OPC Server and NCM PC

246.49 €

1 6 Days PROFIBUS-DP-5613Upgrade for V6.0. V6.1, V6.2 and Edition 2005for S7 communication, incl. PG, FDL OPC Server and NCM PC

951.27 €

1 12 Days S7-REDCONNECTUpgrade as of Edition 2006for fail-safe S7 communication

778.71 €

1 6 Days S7-REDCONNECTUpgrade for V6.0, V6.1, V6.2 and Edition 2005for fail-safe S7 communication

498.60 €

1 12 Days Industrial Ethernet S7-1613Upgrade from Edition 2006 SW or laterfor S7, S5-comp. communic., OPC, PG/OP communication, NCM PC, up to 120 connections

424.65 €

1 98 Days Industrial Ethernet S7-1613Upgrade for V6.0, V6.1, V6.2 and Edition 2005for S7, S5-comp. communic., OPC, PG/OP communication, NCM PC, up to 120 connections

Loading...

  1. 1

Tech Support