Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
T0-1-15341/E
Number of switch positions | 2 | Rated permanent current Iu(A) | 20 | Number of poles | 1 |
---|---|---|---|---|---|
With 0 (off) position | FALSE | With retraction in 0-position | FALSE | Width in number of modular spacings | 0 |
Degree of protection (IP), front side | IP65 | Type of switch | On/Off switch | Type of control element | Toggle |
Front shield size | 48x48 mm | Suitable for ground mounting | FALSE | Suitable for front mounting 4-hole | TRUE |
Suitable for distribution board installation | FALSE | Suitable for intermediate mounting | FALSE | Complete device in housing | FALSE |
Max. rated operation voltage Ue AC(V) | 690 | Device construction | Built-in device | Degree of protection (NEMA), front side | 12 |
This page is On switches, Contacts: 1, 20 A, front plate: START