Conductive Level Controller [K8AK-LS] (Part Numbers)

Conductive Level Controller [K8AK-LS]
Ideal for Liquid Level Control in Industrial Facilities and Equipment.
• Self-holding circuit implemented with circuit processing that is not depending on external wiring.
• Switch between water supply and discharge with a DIP switch setting.
• Sensitivity adjustment of operating resistance from 10 k to 100 kΩ for application to a wide range of liquids.
• Prevents chattering of relay contacts that occurs with ripples.
• Easy wiring with ferrules.
• Use 2 × 2.5 mm2 solid wire or 2 × 1.5 mm2 ferrules.
• Applicable as a floatless switch.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K8AK-LS1 24VAC/DC

Part Number
K8AK-LS1 24VAC/DC
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

117.90 €

1 3 Days

Loading...

  1. 1

Basic information

Application For Liquid Level Control Type of Electric Connection Screw connection Physical Measurement Principle Conductive
Voltage Type for Actuating AC/DC Response Value Sensitivity Adjustable true With Detachable Clamps false
Max. Permitted Off-Delay Time(s) 10 Number of Contacts as Change-Over Contact 1 Depth(mm) 90
Height(mm) 100 Width(mm) 22.5 Min. Adjustable Operate Delay Time(s) 0.1
Min. Adjustable Off-Delay Time(s) 0.1 Number of Contacts as Normally Closed Contact 0 Number of Inputs for Electrodes 3
Number of Contacts as Normally Open Contact 0 Max. Permitted Operate Delay Time(s) 10 Rated Control Supply Voltage AC 60 Hz(V) 20.4 - 26.4
Rated Control Supply Voltage DC(V) 20.4 - 26.4 Rated Control Supply Voltage AC 50 Hz(V) 20.4 - 26.4

This page is Conductive Level Controller [K8AK-LS], part number K8AK-LS1 24VAC/DC.
You can find the detail information about specifications and dimensions on part number K8AK-LS1 24VAC/DC.

Tech Support