Clamp G Straight (Part Numbers)

Clamp G Straight
Due to the oblong hole shape of the clamping bar, a large number of clamping points can be accommodated. With threaded tip hole Form

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
7110G-12
7110G-16
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
A
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
G
(mm)
H
(mm)
Mass
(g)

96.67 €

1 7 Days 16321101317.569.527.5M12260

144.20 €

1 7 Days 30401421823.59036.5M16750

Loading...

  1. 1

Basic information

Material S45C Heat Treatment Hardening Surface Treatment Black oxide finish

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360