Draw Clamp (Part Numbers)

Draw Clamp

Click on this image to zoom in.

Click on this image to zoom in.

The workpiece is fixed in place by pulling it in from below. Minimal interference with the blade, ideal for 5-axis and composite machine clamps.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
DRC-1608N
DRC-2412N
DRC-3016N
DRC-3408F
DRC-4412F
DRC-5616F
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
A
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
G
(mm)
H
(mm)
I
(mm)
Mass
(g)

88.47 €

1 7 Days 27Left M16×213.921M8 x 1.250–1042.111.620

99.00 €

1 7 Days 37.5Left M24×320.927.5M12×1.750~1563.217.270

111.14 €

1 7 Days 47Left M30×3.526.436M16×20~1783.222145

91.29 €

1 7 Days 27341412M8 x 1.250–1045.52235

104.09 €

1 7 Days 37.5442215M12×1.750~1566.630110

119.90 €

1 7 Days 47562618M16×20~178938220

Loading...

  1. 1

Basic information

Material SCM440 Surface Treatment Black oxide finish

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360