Sheet Paper (Cloth File)【1-5 Pieces Per Package】 (Part Numbers)

Sheet Paper (Cloth File)
  • Promotional pricing ends 30/11/2024
  • Volume Discount
[Features]
- Ideal for removing rust or old paint from highly bumpy areas, smoothening by hand grinding metal base surfaces, and for finishing grinding through the use of a tough cotton cloth that is resistant to tearing as the base material.
- This product has been manufactured under a strict management system based on JIS standards. (Passed JIS R 6251)
- Granularity grades P1000 and P1200 are the finest granularity levels of glued cloth sheets in the field of hand operations.
Can be fitted to a sander if cut.
- Is not possible to use this by wetting with water.
[Applications]
- Vehicles, ships, steel materials for structures, metal furniture, steel furniture, equipment, exterior, etc.
- Removing rust, dirt, and burrs.
- Smooth grinding of base material.
- Grinding and finishing polishing before painting.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
GBS-30
GBS-40
GBS-40-5P
GBS-50
GBS-60
GBS-80
GBS-80-5P
GBS-100
GBS-1000
GBS-120
GBS-1200
GBS-120-5P
GBS-150
GBS-180
GBS-180-5P
GBS-220
GBS-240
GBS-280
GBS-320
GBS-320-5P
GBS-400
GBS-600
GBS-800
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
Product granularity
(P)
Number Contained In A Packet
(sheet)
Number of single order units
(sheet)
Trusco Code Mass

2.32 €

50 Available 6 Days 30-50132-110283 g/sheet

1.93 €

50 Available 6 Days 40-50132-112966 g/sheet

8.59 €

6.01 €

5 Pieces Per Package

1 pack Same day

Stock

405-352-013766 g/sheet

1.88 €

50 Available 6 Days 50-50132-114555 g/sheet

1.70 €

50 Available 6 Days 60-50132-116149 g/sheet

1.62 €

50 Available 6 Days 80-50132-118843 g/sheet

9.13 €

5 Pieces Per Package

1 pack Available 9 Days 805-352-017043 g/sheet

1.48 €

50 Available 6 Days 100-50132-120038 g/sheet

2.65 €

50 Available 6 Days 100050-157-649628 g/sheet

1.46 €

50 Available 6 Days 120-50132-122637 g/sheet

2.65 €

50 Available 6 Days 120050-157-650028 g/sheet

8.08 €

5 Pieces Per Package

1 pack Available 6 Days 1205-352-009937 g/sheet

1.45 €

50 Available 7 Days 150-50132-124235 g/sheet

1.45 €

50 Available 7 Days 180-50132-111135 g/sheet

6.49 €

5 Pieces Per Package

1 pack Same day

Stock

1805-352-007235 g/sheet

1.42 €

50 Available 6 Days 220-50132-113731 g/sheet

1.42 €

50 6 Days 240-50132-115331 g/sheet

1.40 €

50 Available 6 Days 280-50132-117030 g/sheet

1.40 €

50 Available 6 Days 320-50132-119630 g/sheet

7.81 €

5 Pieces Per Package

1 pack Available 6 Days 3205-352-002130 g/sheet

1.38 €

50 Available 6 Days 400-50132-121828 g/sheet

1.49 €

50 Available 6 Days 600-50132-123428 g/sheet

1.49 €

50 Available 6 Days 80050-132-125128 g/sheet

Loading...

  1. 1

Basic information

Sheet Type Sand Paper Usage Hand polish Abrasive material Alundum (Alumina)
Width(mm) 230 Length(mm) 280 Features Uses strong cotton cloth for base material. Suitable for removal of uneven rust, peeling of old paint, manual sharpening of base metal material, and final polishing. This product is manufactured under a strict management system based on JIS standard. (JIS R 6251 certified) Particle size P1000/P1200 is the finest grain size for glue cloth sheet for manual tasks. Can be cut for use with sanding machine. Cannot be used with water.
Application Vehicles, ships, structural steel, metal furniture, steel furniture, equipment, exteriors etc. Removal of rust, dirt, and burrs. Break-in polishing of foundation. Pre-coat polishing, finishing. Specifications JIS R6251 Standard Product (Except BS-1200) Material (abrasive grain) Alumina Abrasive

Tech Support