Hexagon Socket (Insertion Angle 19.0 mm) (Part Numbers)

Hexagon Socket (Insertion Angle 19.0 mm)

Click on this image to zoom in.

Click on this image to zoom in.

  • Volume Discount
[Features]
· Special steel with excellent durability used for tightening with impact wrench.
· Dedicated short type for set screws with hexagonal sockets

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

817C

Part Number
817C
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

68.02 €

1 Available 9 Days

Loading...

  1. 1

Basic information

Single Product/Set Classification Single Item Socket Application For Impact Insertion Angle (Shaft measurement when electric drill) (mm) 25.4
Socket shape Hex for Hexagon socket head bolt Width across flat dimension (S Measurement) 17 Overall length (L dimension)(mm) 75
Dimensions D2 (φ)(mm) 50 Trusco Code 296-2934 Accessory Pin, Ring
Mass(g) 510

This page is Hexagon Socket (Insertion Angle 19.0 mm), part number 817C.
You can find the detail information about specifications and dimensions on part number 817C.

Tech Support