Hex Rod Type Spanner【1-9 Pieces Per Package】 (Part Numbers)

Hex Rod Type Spanner

Click on this image to zoom in.

Click on this image to zoom in.

  • RS-9D
  • RS-7D
  • Promotional pricing
  • Volume Discount
[Features]
· The door holder meets no resistance from the wrench or holder, so removal and replacement is easy. After use, the wrench will be returned to its original position just by closing the door.
· It is designed for professionals so as to exceed ISO and JIS standards.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
RS-7D
RS-9D
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
Width across flat dimension
(mm)
Set Content Set Content
(piece)
Trusco Code Mass
(g/Set)

25.18 €

1 Available 6 Days 1.5 ~ 61.5、2、2.5、3、4、5、67401-260794.0

40.13 €

19.26 €

9 Pieces Per Package

1 pack Available Same day

Stock

1.5 ~ 101.5、2、2.5、3、4、5、6、8、109360-4667283.5

Loading...

  1. 1

Basic information

Type Hex L-shape wrench Tip Type Standard Type Single Product/Set Classification Set Product
Details Type Door Holder Type Features The door holder can be easily attached/detached from the door without resistance from the wrench and holder. After use, the wrench can be returned to its original position just by closing the door. Accessory Holder

Tech Support