Holder for Joint Tool for 150 mm and 200 mm (Part Numbers)

Holder for Joint Tool for 150 mm and 200 mm
Common tool that allows a single holder to fit a variety of flutes suitable for different machining applications. [It is economical as you only need to change the flute. -Strengthening fastening force enables high load machining, such as piercing at the butt with the pointed drill.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
JH1014M
JH1014N
JH1216M
JH1216N
JH1620M
JH1620N
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Tool Diameter (D)
(mm)
Overall Length L
(mm)
Type Applicable Blade Shank Diameter
(mm)
H
(mm)

91.91 €

1 8 Days 14122.5For 150mm1012

105.59 €

1 8 Days 14172.5For 200mm1012

91.49 €

1 8 Days 16117.5For 150mm1214

104.36 €

1 8 Days 16167.5For 200mm1214

96.06 €

1 8 Days 20115.5For 150mm1617

116.99 €

1 8 Days 20165.5For 200mm1617

Loading...

  1. 1

Basic information

Application Centering (Positioning) / Hole Chamfer Peripheral Blade Y/N N/A Coating Y/N N/A
Nominal Holder

Tech Support