Point Tap PO(N-PO) (Part Numbers)

Point Tap PO(N-PO)

Click on this image to zoom in.

Click on this image to zoom in.

  • Promotional pricing ends 30/11/2024
  • Volume Discount
A point tap convenient for through-hole machining as scraps are ejected forward.
[Features]
· Slanting the groove on the cutting edge of the biting part pushes the scraps forward.
· Minimal scrap issues.
· Low cutting torque.
· Capable of machining both synchronously and asynchronously.
[Applications]
· Ideal for machining through-holes.
* N-PO models will transition to PO as soon as stock runs out.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
POQ6.0J
POQU06M
POQUNAJ
POR012M
POR1.4C
POS024Q
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Screw Types Nominal Pitch, Number of Threading
(mm)
Overall Length (L)
(mm)
Class Thread Length
(mm)
Length under neck
(mm)
Shank diameter (Ds)
(mm)
Shank square width (K)
(mm)
Shank square part length
(mm)
Number of Grooves Shape

17.06 €

11.94 €

1 Available Same day

Stock

MeterM60.7562P2152664.573c

21.21 €

14.85 €

1 Same day

Stock

Unified3/8-24UNF-75P223-75.583e

15.26 €

10.68 €

1 Available Same day

Stock

UnifiedNo.10-32UNF-60P213225.54.573c

33.07 €

23.15 €

1 Available Same day

Stock

MeterM12182P326-8.56.593e

30.91 €

1 6 Days MeterM1.40.336P35.4-32.552a

132.91 €

93.04 €

1 Same day

Stock

MeterM242120P439-1915183e

Loading...

  1. 1

Basic information

Chamfer threads 5P Tool Material Type High-speed steel work material Low-Carbon Steel (carbon alloy less than 0.25%) / Medium carbon steel (carbon content 0.25 to 0.45%) / Quenched and tempered steel (25 to 35 HRC) / Steel casting (SC) / Copper (Cu) / Brass (Bs) / Brass cast iron (BsC) / Bronze (Pb) / Aluminum Rolled Material (AL) / Aluminum Alloy Casting (AC, ADC) / Magnesium Alloy (MC) / Zinc Alloy Casting (ZDC)
Tap Type Point tap Hole type For through hole Coating Y/N N/A

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360