Shank Tool Bit / T-Max P Lever Clamp, PSSNR/L (Part Numbers)

Shank Tool Bit / T-Max P Lever Clamp, PSSNR/L
[Features]
The number-one recommended turning tool for rough outer-diameter cutting and finishing. For use with negative inserts, and, as it features a center hole, it allows for speedy and accurate indexing.
Supports outer-diameter turning (bore-cutting) and the use of negative inserts.
Supports everything from roughing through to finishing.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
PSSNL4040S19
PSSNL4040S25
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Dimension L3
(mm)
Tip Size iC Gauge Chip f1s
(mm)
l1s
(mm)

297.33 €

1 6 Days 41.5193/4SNMG 19 06 1237.5262.5

297.33 €

1 6 Days 48.8251SNMG 25 07 2434.4266

Loading...

  1. 1

Basic information

Applicable Tip Shape S (Rectangular) Application Outer Diameter / End Face / Chamfer Clamp Shape Lever lock
Cutting Direction Left-hand Applicable Tip Clearance Angle Type Negative Shank height(mm) 40
Shank width(mm) 40 Rake angle(°) -8 Blade Inclination Angle(°) 0
Lead Angle(°) 45 Cutting Angle(°) 45 Clearance angle(°) 0
Function Width(mm) 50 Function Height(mm) 40 Function Length(mm) 250

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360