CoroTurn XS Insert Bar For Profiling CXS-..TE98 Profiling (Part Numbers)

CoroTurn XS Insert Bar For Profiling CXS-..TE98 Profiling
[Features]
CoroTurn XS insert bar
Solid-carbide coating
Boring bit for small-diameter machining
For profiling

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
CXS04TE9815422OL1025
CXS04TE9815422OR1025
CXS04TE9815422ORH10F
CXS-05TE98-15-5225L-1025
CXS-05TE98-15-5225R-1025
CXS-06TE98-15-6230L-1025
CXS-06TE98-15-6230R-1025
CXS-06TE98-15-6230R-H10F
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Minimum Machining Diameter Cutting Direction Overall Length L1 Shank diameter Dimensions ar
(mm)
Dimensions f1
(mm)
Tip Size
(mm)
Dimension l3
(mm)
Main Body Length b21
(mm)
Detailed Material

76.16 €

1 6 Days 4.2Left-hand37.2640.81.954202.951025

76.16 €

1 12 Days 4.2Right-hand37.2640.81.954202.951025

59.21 €

1 14 Days 4.2Right-hand37.2640.81.954202.95H10F

71.66 €

1 8 Days 5.2Left-hand47.25512.455253.75GC1025

69.62 €

10 6 Days 5.2Right-hand47.25512.455253.75GC1025

86.62 €

1 8 Days 6.2Left-hand52.2561.82.956303.95GC1025

86.62 €

1 8 Days 6.2Right-hand52.2561.82.956303.95GC1025

69.50 €

1 8 Days 6.2Right-hand52.2561.82.956303.95H10F

Loading...

  1. 1

Basic information

Application Internal Diameter / Inner diameter profiling Lubrication Hole Y/N N/A Specifications Profiling, tip for profiling
Cutting Angle(°) 98 Tool Lead Angle(°) -8 Dimensions l21(mm) 3
rε(mm) 0.15 rε Tolerance(mm) ±0.02 L1 Tolerance(mm) ±0.02
Core height tolerance(mm) 0.05

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360