Yankee Vise (Part Numbers)

Yankee Vise
  • Volume Discount
[Features]
· The back and both of the sides are machined to right angles, so it can be placed vertically or horizontally.
· With special jaws allowing you to clamp thin plates, cylindrical rods, squared timber and more.
· Turning the jaws over allows them to be used as flat jaws.
[Applications]
· Gripping items strongly and continuously; securing workpieces.

(i)Remark

  • The image is a representation.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
TV-25
TV-26
TV-27
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Overall Length
(mm)
Width
(mm)
Height
(mm)
Mouth Width
(mm)
Port opening
(mm)
Mouth Depth
(mm)
Tightening Force
(kN)
JAN Code Trusco Code Mass
(kg)

140.07 €

1 Available 6 Days 145505350613234989833065850288-26121.9

108.62 €

1 Available 6 Days 170655365763244989833065867288-26212.4

136.84 €

1 Available 6 Days 181.5756275843854989833065874288-26393.5

Loading...

  1. 1

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360