ABC Oilstone Combination Oil Whetstone (Part Numbers)

ABC Oilstone Combination Oil Whetstone
  • Volume Discount
[Features]
· A fired oil whetstone with coarse and fine grades combined.
· Optimal for products made of high tensile strength materials, such as carbon steel, alloy steel, high speed steel, hard bronze, wrought iron, cast iron, etc. The single piece has a coarse portion for polishing down normal tools and a fine portion suited for finishing precision tools, etc. Extremely convenient product.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
ACF100-25-13
ACF115-38-16
ACF150-50-25
ACF200-50-25
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Overall Length
(mm)
Width
(mm)
Height
(mm)

19.97 €

1 Available 9 Days 1002513

26.60 €

1 Available 8 Days 1153816

45.05 €

1 Available 9 Days 1505025

54.39 €

1 Available 6 Days 2005025

Loading...

  1. 1

Basic information

Product Type Oil grindstone Particle Size(#) 80/300 Particle Size Coarse/Fine
Shape Combination

Tech Support