TRAD Wire Rope Cutter (Part Numbers)

TRAD Wire Rope Cutter
  • Volume Discount
[Features]
· Unsurpassed cutting edge!
· Can cut easily with one hand!
· Optimal for wire cutting.
· Lightweight and can be used with 1 hand.
· Comes with a locking mechanism to close the blade when not in use.
· With safety stopper.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

TRD-WRC

Part Number
TRD-WRC
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

23.18 €

1 Available 10 Days

Loading...

  1. 1

Basic information

Overall Length(mm) 190 Cutting Capacity: Wire(mm) 4 Cutting Capacity: Stainless Steel Wire(mm) (not tempered): 4, (tempered): 2
Cutting Capacity: Cable Line (IV Line)(mm2) 6 Cutting Capacity: Others(mm) Piano wire: 2, Steel wire: 2, Stainless steel (tempered): 2, Stainless steel (not tempered): 4 Mass(g) 280
Dimensions(mm) Main body: H190 × W58 × D18, mount: H263 × W95 × D20 JAN code 4954458307982 Material Blade: SK5, Grip: PVC, Handle: Carbon Steel, Hardness: Blade HRC56-66

This page is TRAD Wire Rope Cutter, part number TRD-WRC.
You can find the detail information about specifications and dimensions on part number TRD-WRC.

Tech Support